SNAPLOC® Ball studs

for insertion
Installation method: For insertion | Product group: Elements
Ball diameter (D)
7
Depth (L1)
10
Packaging unit (pcs.)
3000
Reset selection
For further information please contact us.
Art.no.: 40290100001/10
Art.no.: 40290100001/10
Ball studs | Insertion connection | Various mounting geometries | Tool-free assembly | Plastic component | Assembly in thin-walled components | Decoupling
Depth (L1):
10
Colour:
black
Ball diameter (D):
7
Packaging unit (pcs.):
3000
Installation method:
For insertion
Product type:
Vibration and noise-decoupling fastening systems
Product group:
Elements
RoHS conformal:
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
SNAPLOC®: Vibration and noise decoupling plug-in connections
PDF
ENG
4350/19-V1-EN (WBH)