SNAPLOC® Ball studs

in clip form
Installation method: Clip form | Product group: Elements
Ball diameter (D)
7
8
Depth (L1)
9
11
Packaging unit (pcs.)
5000
6000
For further information please contact us.
Ball studs | Clip connection | Various mounting geometries | Toolless assembly | Plastic component | Assembly in thin-walled components | Decoupling
Installation method:
Clip form
Product type:
Vibration and noise-decoupling fastening systems
Product group:
Elements
RoHS conformal:
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
SNAPLOC®: Vibration and noise decoupling plug-in connections
PDF
ENG
4350/19-V1-EN (WBH)
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)