SNAPLOC® Ball studs

with K’ in K’ thread
Installation method: K’ in K’ thread | Product group: Elements
Ball diameter (D)
7
8
10
15
Depth (L1)
9.9
11.7
14.5
16
18
21
Thread length (L2)
10
12
15
Packaging unit (pcs.)
2000
2500
3000
5000
10000
12000
For further information please contact us.
Ball studs | Screw connection | Patented K' in K' thread | Self-tapping external thread | Integrated drive: external hex, hexalobular | Plastic component | Mounting in plastic domes| Decoupling
Installation method:
K’ in K’ thread
Product type:
Vibration and noise‑decoupling fastening systems
Product group:
Elements
RoHS conformal:
SNAPLOC®: Vibration and noise decoupling plug-in connections
PDF
ENG
4350/19-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)