SNAPLOC® Ball studs

with internal thread
Installation method: Internal thread | Product group: Elements
Ball diameter (D)
8
10
15
Depth (L1)
12
18
25
37
42
54
62.6
78
Thread length (L2)
8
10
11
17
Packaging unit (pcs.)
500
1000
1500
3000
5000
For further information please contact us.
Ball studs | Screw connection | Metric internal thread | Integrated drive: external hex, hexalobular | Plastic-metal hybrid component | Mounting on stud thread | Decoupling
Installation method:
Internal thread
Product type:
Vibration and noise‑decoupling fastening systems
Product group:
Elements
RoHS conformal:
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
SNAPLOC®: Vibration and noise decoupling plug-in connections
PDF
ENG
4350/19-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024