SNAPLOC® Ball studs

with self-tapping external thread
Installation method: Self-tapping external thread | Product group: Elements
Ball diameter (D)
7
8
10
15
Depth (L1)
9.9
11.9
16
18
20
20.3
22
Thread length (L2)
13
13.7
20
30
Packaging unit (pcs.)
1000
2000
2400
3000
5000
For further information please contact us.
Ball studs | Screw connection | Self-tapping external thread | Integrated drive: external hex, hexalobular | No thread pre-cutting | Plastic-metal hybrid component | Assembly in plastic domes | Decoupling
Installation method:
Self-tapping external thread
Product type:
Vibration and noise‑decoupling fastening systems
Product group:
Elements
RoHS conformal:
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
SNAPLOC®: Vibration and noise decoupling plug-in connections
PDF
ENG
4350/19-V1-EN (WBH)
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)