Art.no.: 6796FSTMZ10
DIN 6796 | steel | spring steel | mechanically zinc-plated | Cr(VI) - free
Diameter: 10.5
Diameter (d):
10
Diamter (d1):
10.5
Diameter (d2):
23
ECLASS 7.1:
23090308
For thread:
M10
h max.:
3.2
h min.:
2.8
DIN/ISO:
DIN 6796
s:
2.5
Packaging unit (pcs.):
500
Article material:
Federstahl
Article surface:
mechanisch verzinkt
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Spring steel
Installation method:
Assembly by hand
Surface:
mechanically zinc-plated
Application:
Joining by bolt, joining by stud, joining by screw
Product type:
Resilient washer, spring washers
Product group:
Washers
RoHS conformal:
Material:
Spring steel
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
Fastening and assembly technology: Products and services
The Manual of fastening Technology: 8th edition