DIN 982
similar to ISO 7040

Hexagon nuts

self-locking | with clamping part | non-metallic insert | high form
Flange/washer: without flange | Thread type: Metric thread | Force application: Hexagon head | Material: Steel 8 | Installation method: Installation with tool | Surface: zinc-plated | Product group: Nuts
Diameter (d)
M5
M6
M8
M10
M12
M14
M16
M20
M24
Packaging unit (pcs.)
50
100
200
250
500
1000
For further information please contact us.
similar to ISO 7040 | DIN standard has been withdrawn
DIN 982 | steel | 8 | zinc plated | Cr (VI) - free | metric thread

Note: Similar to ISO 7040 | DIN standard has been withdrawn | modified nut height and wrench width


The hexagon nuts are self-locking nuts with special metal insert. A metal clamping part is fixed in the inner groove. The metal insert has a reliable clamping effect on the full circumference of the thread when attached. It is firmly integrated and cannot be accidentally forgotten. The hexagonal nut can be used multiple times.

advantages:
• Reusable
• Reliable securing by clamping action of the metal insert
Material version:
8
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon head
Material:
Steel 8
Installation method:
Installation with tool
Surface:
zinc-plated
Application:
Joining by bolt, joining by stud
Product type:
with locking element
Product group:
Nuts
RoHS conformal:
Material:
Steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)