DIN 982
similar to ISO 7040

Hexagon nuts

self-locking | with clamping part | non-metallic insert | high form
Flange/washer: without flange | Thread type: Metric thread | Force application: Hexagon head | Material: Steel 10 | Installation method: Installation with tool | Surface: zinc-plated, thick-film passivated (VZD) | Product group: Nuts
Diameter (d)
M10
M12
M16
M20
Packaging unit (pcs.)
100
200
250
500
For further information please contact us.
similar to ISO 7040 | DIN standard has been withdrawn
DIN 982 | steel | 10 | zinc-plated, thick-film passivated (VZD) | Cr (VI) - free | metric thread

Note: Similar to ISO 7040 | DIN standard has been withdrawn | modified nut height and wrench width

The hexagon nuts are self-locking nuts with special metal insert. A metal clamping part is fixed in the inner groove. The metal insert has a reliable clamping effect on the full circumference of the thread when attached. It is firmly integrated and cannot be accidentally forgotten. The hexagonal nut can be used multiple times.

Advantages:
• Reusable
• Reliable securing by clamping action of the metal insert

Surface (VZD): galvanized, thick-film passivated, min. 5μm | corrosion resistance to DIN EN ISO 9227*: white rust 72h, red rust 144h | defined coefficient of friction μ(total) = 0.12 - 0.18 for elements with a nominal tensile strength ≥ 800 MPa

*The verification of the mentioned minimum requirements is carried out according to the test conditions of DIN EN ISO 4042, galvanic coatings for fasteners. For dimensions < M5, the above values may deviate downwards.
Material version:
10
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon head
Material:
Steel 10
Installation method:
Installation with tool
Surface:
zinc-plated, thick-film passivated (VZD)
Application:
Joining by bolt, joining by stud
Product type:
with locking element
Product group:
Nuts
RoHS conformal:
Material:
Steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
VZD – the Cr(VI)-free alternative: Sustainable surface protection from Böllhoff
PDF
ENG
8045/17.02
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)