DIN 982
similar to ISO 7040

Hexagon nuts

self-locking | with clamping part | non-metallic insert | high form
Thread type: Metric thread | Force application: Hexagon head | Material: Stainless steel A2 | Installation method: Installation with tool | Product group: Nuts
Diameter (d)
M5
M6
M8
M10
M12
M16
Packaging unit (pcs.)
100
200
500
1000
For further information please contact us.
similar to ISO 7040 | DIN standard has been withdrawn
DIN 982 | stainless steel | A2 | Cr (VI) - free | metric thread

Note: Similar to ISO 7040 | DIN standard has been withdrawn | modified nut height and wrench width


The hexagon nuts are self-locking nuts with special metal insert. A metal clamping part is fixed in the inner groove. The metal insert has a reliable clamping effect on the full circumference of the thread when attached. It is firmly integrated and cannot be accidentally forgotten. The hexagonal nut can be used multiple times.

advantages:
• Reusable
• Reliable securing by clamping action of the metal insert
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon head
Material:
Stainless steel A2
Installation method:
Installation with tool
Application:
Joining by bolt, joining by stud
Product type:
with locking element
Product group:
Nuts
RoHS conformal:
Material:
Stainless steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024