DIN 6798 I

Serrated lock washers

form I | internally toothed
Material: Stainless steel A4 | Product group: Washers
Diameter (d)
5.3
6.4
10.5
13
15
Packaging unit (pcs.)
500
1000
For further information please contact us.
Standard has been withdrawn without replacement
DIN 6798 I | stainless steel | A4 | Cr(VI) - free

Note: Norm has been withdrawn without replacement
Material version:
A4
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Stainless steel A4
Product type:
Resilient washer, spring washers
Product group:
Washers
RoHS conformal:
Material:
Stainless steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)