DIN 6798 I

Serrated lock washers

form I | internally toothed
Material: Stainless steel A2 | Product group: Washers
Diameter (d)
2.7
3.2
3.7
4.3
5.3
6.4
8.4
10.5
13
15
Packaging unit (pcs.)
500
1000
2000
5000
For further information please contact us.
Standard has been withdrawn without replacement
DIN 6798 I | stainless steel | A2 | Cr(VI) - free

Note: Norm has been withdrawn without replacement
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Stainless steel A2
Product type:
Resilient washer, spring washers
Product group:
Washers
RoHS conformal:
Material:
Stainless steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)