ISO 7090
similar to DIN 125

Washers

Material: Steel 200 HV | Surface: zinc-plated, thick-film passivated (VZD) | Product group: Washers
similar to DIN 125 | DIN standard has been withdrawn
ISO 7090 | Washers | Steel 200 HV | zinc-plated, thick-film passivated (VZD) | Cr(VI) - free
Material version:
200 HV
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Steel 200 HV
Surface:
zinc-plated, thick-film passivated (VZD)
Product type:
Flat washers
Product group:
Washers
RoHS conformal:
Material:
Steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)