ISO 7090
similar to DIN 125

Washers

Material: Stainless steel A2 | Product group: Washers
Diameter (d)
5,3
6,4
8,4
10,5
13
17
21
25
Packaging unit (pcs.)
100
200
1000
For further information please contact us.
similar to DIN 125 | DIN standard has been withdrawn
ISO 7090 | Washers | stainless steel | A2 | Cr(VI) - free
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Stainless steel A2
Product type:
Flat washers
Product group:
Washers
RoHS conformal:
Material:
Stainless steel
Products and services
PDF
ENG
1180/21-V1-EN (WBH)
8th edition
PDF
ENG
8100/23-V1-EN (WBH)