ISO 7090
similar to DIN 125

Washers

Material: Steel 200 HV | Surface: bright | Product group: Washers
Diameter (d)
6,4
13
17
21
Packaging unit (pcs.)
200
500
1000
For further information please contact us.
similar to DIN 125 | DIN standard has been withdrawn
ISO 7090 | Washers | Steel 200 HV | bright | Cr(VI) - free
Material version:
200 HV
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Steel 200 HV
Surface:
bright
Product type:
Flat washers
Product group:
Washers
RoHS conformal:
Material:
Steel
Products and services
PDF
ENG
1180/21-V1-EN (WBH)
8th edition
PDF
ENG
8100/23-V1-EN (WBH)