Art.no.: 01500171400/10
The H-PSG manual installation tool allows an easy installation of HELICOIL® Classic and HELICOIL® Plus thread inserts without loss of performance. The manual installation tool features a leader cartridge, a pitch-controlled threaded mandrel and a depth stop and fits BSP threads (British Standard Pipe Thread, ISO 228-1).
Note:
Only required for HELICOIL® Plus for fine screw threads and special applications. As an alternative, a HELICOIL® Plus installation mandrel can be used.
Properties:
• Pitch-controlled
• With depth stop
• With leader cartridge
• For HELICOIL® Classic, HELICOIL® Plus Free Running and HELICOIL® Plus Screwlock
Note:
Only required for HELICOIL® Plus for fine screw threads and special applications. As an alternative, a HELICOIL® Plus installation mandrel can be used.
Properties:
• Pitch-controlled
• With depth stop
• With leader cartridge
• For HELICOIL® Classic, HELICOIL® Plus Free Running and HELICOIL® Plus Screwlock
Diameter (d):
G 1/8"-28
ECLASS 7.1:
21019104
Nominal length t2:
3,2
Pitch (P):
0,907
Packaging unit (pcs.):
1
Thread type:
BSP/G
Product group:
Tools
Product type:
H-PSG
Product Guide: 360° Joining Technology
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints