HELICOIL® manual installation tool

for HELICOIL® Classic and HELICOIL® Plus
Thread type: Metric standard thread | Product group: Tools | Product type: H-PM
Diameter (d)
M6
M8
M10
M12
M14
M16
Pitch (P)
1
1.5
1.25
1.75
2
Packaging unit (pcs.)
1
For further information please contact us.
The H-PM manual installation tool allows an easy installation of HELICOIL® Classic and HELICOIL® Plus thread inserts. The tool features a leader cartridge, a pitch-controlled threaded mandrel and a depth stop and fits metric coarse threads.

Note:
Only required for HELICOIL® Plus for fine screw threads and special applications. As an alternative, a HELICOIL® Plus installation mandrel can be used.

Properties:
• Smooth mandrel
• Pitch-controlled
• With depth stop
• With leader cartridge
• For HELICOIL® Classic, HELICOIL® Plus Free Running and HELICOIL® Plus Screwlock
Thread type:
Metric standard thread
Product type:
Hand-operated installation tool
Product group:
Tools
Product type:
H-PM
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
PDF
ENG
0100/24-V1-EN
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)