DIN 964
similar to ISO 2010

Raised countersunk head screws

with slot | form A
Flange/washer: without flange | Thread type: Metric thread | Head shape: Raised countersunk head | Force application: Slotted | Material: Steel 4.8 | Installation method: Screw into place with tool | Surface: bright | Product group: Screws
Diameter (d)
M3
M8
Length (l)
8
35
Packaging unit (pcs.)
200
2000
For further information please contact us.
similar to ISO 2010 | DIN standard has been withdrawn
DIN 964 | steel | 4.8 | bright | Cr(VI) - free | metric thread

Note: Similar to ISO 2010 | DIN standard has been withdrawn
Material version:
4.8
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Raised countersunk head
Force application:
Slotted
Material:
Steel 4.8
Installation method:
Screw into place with tool
Surface:
bright
Product type:
Cap screw with internal driving feature
Product group:
Screws
RoHS conformal:
Material:
Steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)