DIN 964
similar to ISO 2010

Raised countersunk head screws

with slot | form A
Flange/washer: without flange | Thread type: Metric thread | Head shape: Raised countersunk head | Force application: Slotted | Material: Stainless steel A2 | Installation method: Screw into place with tool | Product group: Screws
Diameter (d)
M4
M5
M6
M8
Length (l)
10
12
16
20
25
30
35
40
45
50
60
70
80
Packaging unit (pcs.)
100
200
500
1000
For further information please contact us.
similar to ISO 2010 | DIN standard has been withdrawn
DIN 964 | stainless steel | A2 | Cr(VI) - free | metric thread

Note: Similar to ISO 2010 | DIN standard has been withdrawn
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Raised countersunk head
Force application:
Slotted
Material:
Stainless steel A2
Installation method:
Screw into place with tool
Product type:
Cap screw with internal driving feature
Product group:
Screws
RoHS conformal:
Material:
Stainless steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)