DIN 964
similar to ISO 2010

Raised countersunk head screws

with slot | form A
Flange/washer: without flange | Thread type: Metric thread | Head shape: Raised countersunk head | Force application: Slotted | Material: Stainless steel A4 | Installation method: Screw into place with tool | Product group: Screws
similar to ISO 2010 | DIN standard has been withdrawn
DIN 964 | stainless steel | A4 | Cr(VI) - free | metric thread

Note: Similar to ISO 2010 | DIN standard has been withdrawn
Material version:
A4
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Raised countersunk head
Force application:
Slotted
Material:
Stainless steel A4
Installation method:
Screw into place with tool
Product group:
Screws
RoHS conformal:
Material:
Stainless steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024