DIN 906

Locking screws

hexagon socket | conical Whitworth pipe thread
Flange/washer: without flange | Thread type: Conical Whitworth pipe thread | Force application: Hexagon socket | Material: Stainless steel 1.4305 | Installation method: Screw into place with tool | Product group: Screws
Diameter (d)
R 1/2
R 1/4
Packaging unit (pcs.)
50
100
For further information please contact us.
DIN 906 | stainless steel | 1.4305 | Cr(VI) - free | conical Whitworth pipe thread
Material version:
1.4305
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Conical Whitworth pipe thread
Force application:
Hexagon socket
Material:
Stainless steel 1.4305
Installation method:
Screw into place with tool
Product type:
Cap screw with internal driving feature
Product group:
Screws
RoHS conformal:
Material:
Stainless steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)