DIN 906

Locking screws

hexagon socket | conical metric fine thread
Flange/washer: without flange | Thread type: Metric conical fine thread | Force application: Hexagon socket | Material: Brass | Installation method: Screw into place with tool | Product group: Screws
Diameter (d)
M12 x 1.5
M22 x 1.5
Packaging unit (pcs.)
10
50
For further information please contact us.
DIN 906 | brass | Cr(VI) - free | metric conical fine thread
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric conical fine thread
Force application:
Hexagon socket
Material:
Brass
Installation method:
Screw into place with tool
Product type:
Cap screw with internal driving feature
Product group:
Screws
RoHS conformal:
Material:
Brass
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)