DIN 906

Locking screws

hexagon socket | conical metric fine thread
Flange/washer: without flange | Thread type: Metric conical fine thread | Force application: Hexagon socket | Material: Steel | Installation method: Screw into place with tool | Surface: bright | Product group: Screws
DIN 906 | steel | bright | Cr(VI) - free | metric conical fine thread
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric conical fine thread
Force application:
Hexagon socket
Material:
Steel
Installation method:
Screw into place with tool
Surface:
bright
Product type:
Cap screw with internal driving feature
Product group:
Screws
RoHS conformal:
Material:
Steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)