DIN 7982
similar to ISO 7050

Tapping screws

countersunk head | cross-slot phillips | form C with cone point
Flange/washer: without flange | Thread type: Thread type ST (sheet metal) | Head shape: Countersunk head | Force application: Cross-slot (Pozidriv) | Material: Stainless steel A2 | Installation method: Screw into place with tool | Product group: Screws
Diameter (d)
3,5
3,9
4,2
4,8
5,5
Length (l)
9,5
13
16
22
25
32
Packaging unit (pcs.)
200
500
1000
For further information please contact us.
similar to ISO 7050 | DIN standard has been withdrawn
DIN 7982 | Senkkopf | Kreuzschlitz Z (Pozidriv) | Form C mit Spitze | Edelstahl | A2 | Cr(VI) - frei | ST-Gewinde (Blech)

Hinweis: Ähnlich ISO 7050 | DIN-Norm wurde zurückgezogen | Geänderte Kopfmaße bei ISO-Norm
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Thread type ST (sheet metal)
Head shape:
Countersunk head
Force application:
Cross-slot (Pozidriv)
Material:
Stainless steel A2
Installation method:
Screw into place with tool
Product type:
Direct screw-fitting
Product group:
Screws
RoHS conformal:
Material:
Stainless steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)