DIN 7982
similar to ISO 7050

Tapping screws

countersunk head | cross-slot phillips | form C with cone point
Flange/washer: without flange | Thread type: Thread type ST (sheet metal) | Head shape: Countersunk head | Force application: Hexalobular | Material: Stainless steel A2 | Installation method: Screw into place with tool | Product group: Screws
Diameter (d)
3,5
3,9
4,2
4,8
Length (l)
13
16
19
22
32
38
Packaging unit (pcs.)
500
1000
For further information please contact us.
similar to ISO 7050 | DIN standard has been withdrawn
DIN 7982 | Senkkopf | Innensechsrund / Torx | Form C mit Spitze | Edelstahl | A2 | Cr(VI) - frei | ST-Gewinde (Blech)

Hinweis: Ähnlich ISO 7050 | DIN-Norm wurde zurückgezogen | Geänderte Kopfmaße bei ISO-Norm
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Thread type ST (sheet metal)
Head shape:
Countersunk head
Force application:
Hexalobular
Material:
Stainless steel A2
Installation method:
Screw into place with tool
Product type:
Direct screw-fitting
Product group:
Screws
RoHS conformal:
Material:
Stainless steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)