DIN 7982
similar to ISO 7050

Tapping screws

countersunk head | cross-slot phillips | form C with cone point
Flange/washer: without flange | Thread type: Thread type ST (sheet metal) | Head shape: Countersunk head | Force application: Cross-slot (Phillips) | Material: Stainless steel A4 | Installation method: Screw into place with tool | Product group: Screws
Diameter (d)
2.9
3.5
3.9
4.2
4.8
5.5
6.3
Length (l)
6,5
9,5
13
16
19
22
25
32
38
Packaging unit (pcs.)
500
1000
For further information please contact us.
similar to ISO 7050 | DIN standard has been withdrawn
DIN 7982 | stainless steel | A4 | Cr(VI) - free | thread type ST (sheet metal)

Note: Similar to ISO 7050 | DIN-standard has been withdrawn | changed head measurements with ISO norm
Material version:
A4
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Thread type ST (sheet metal)
Head shape:
Countersunk head
Force application:
Cross-slot (Phillips)
Material:
Stainless steel A4
Installation method:
Screw into place with tool
Product type:
Direct screw-fitting
Product group:
Screws
RoHS conformal:
Material:
Stainless steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)