DIN 471

Lock rings for shafts

form A | retaining ring heavy duty
Material: Spring steel | Surface: zinc-plated | Material: Spring steel | Surface: zinc-plated | Product group: Washers
Diameter (d)
15
Packaging unit (pcs.)
1000
Reset selection
For further information please contact us.
Art.no.: 471FSTVZ151,5
Art.no.: 471FSTVZ151,5
DIN 471 | steel | spring steel | heavy duty | zinc-plated | Cr(VI) - free
a max.:
4.8
b ≃:
2.4
Diameter (d):
15
Diamter (d1):
15
d3:
13,8
d3 max.:
13.9
d3 min.:
13.44
d4:
25.1
d5:
2
ECLASS 7.1:
23090303
Material:
Spring steel
DIN/ISO:
DIN 471
Surface:
zinc-plated
s:
1.5
s max.:
1.5
s min.:
1.44
Packaging unit (pcs.):
1000
Cr(VI) Note:
Cr(VI)-free
Form:
Ring (open)
Risk hydrogen embrittlement:
Product type:
Shaft lock
Product group:
Washers
RoHS conformal:
Material:
Spring steel