DIN 471

Lock rings for shafts

form A | retaining ring heavy duty
Material: Spring steel | Surface: bright | Product group: Washers
DIN 471 | steel | spring steel | heavy duty | bright | Cr(VI) - free
Cr(VI) Note:
Cr(VI)-free
Form:
Ring (open)
Risk hydrogen embrittlement:
Material:
Spring steel
Surface:
bright
Product type:
Shaft lock
Product group:
Washers
RoHS conformal:
Material:
Spring steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)