DIN 1476
similar to ISO 8746

Round head grooved pins

Head shape: Round head | Material: Stainless steel A2 | Installation method: Rivet / press in | Product group: Miscellaneous
Diameter (d)
1.4
1.6
2
2.5
3
4
5
Length (l)
3
4
5
6
8
10
12
16
Packaging unit (pcs.)
200
500
1000
For further information please contact us.
similar to ISO 8746 | DIN standard has been withdrawn
DIN 1476 | stainless steel | A2 | Cr(VI) - free

Note: similar to ISO 8746 | DIN standard has been withdrawn
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Head shape:
Round head
Material:
Stainless steel A2
Installation method:
Rivet / press in
Product type:
Pins, split pins, grooved pins
Product group:
Miscellaneous