DIN 1476
similar to ISO 8746

Round head grooved pins

Head shape: Round head | Material: Steel | Installation method: Rivet / press in | Surface: bright | Product group: Miscellaneous
Diameter (d)
1.4
1.6
2
2.5
3
4
5
6
Length (l)
3
4
5
6
8
10
12
15
20
25
Packaging unit (pcs.)
200
250
500
1000
For further information please contact us.
similar to ISO 8746 | DIN standard has been withdrawn
DIN 1476 | steel | bright | Cr(VI) - free

Note: similar to ISO 8746 | DIN standard has been withdrawn
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Head shape:
Round head
Material:
Steel
Installation method:
Rivet / press in
Surface:
bright
Product type:
Pins, split pins, grooved pins
Product group:
Miscellaneous
RoHS conformal:
Material:
Steel
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02