DIN 7
similar to ISO 2338

Parallel pins

with lens dome
Material: Stainless steel A4 | Installation method: Rivet / press in | Product group: Miscellaneous
similar to ISO 2338 | DIN standard has been withdrawn
DIN 7 | stainless steel | A4 | Cr(VI) - free | tolerance field m6

Note: Similar to ISO 2338 | DIN-standard has been withdrawn
Material version:
A4
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Material:
Stainless steel A4
Installation method:
Rivet / press in
Product type:
Pins, split pins, grooved pins
Product group:
Miscellaneous
RoHS conformal:
Material:
Stainless steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)