DIN 7
similar to ISO 2338

Parallel pins

with lens dome
Material: Stainless steel 1.4305 | Installation method: Rivet / press in | Product group: Miscellaneous
similar to ISO 2338 | DIN standard has been withdrawn
DIN 7 | stainless steel | 1.4305 | Cr(VI) - free | tolerance field m6

Note: Similar to ISO 2338 | DIN-standard has been withdrawn
Material version:
1.4305
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Material:
Stainless steel 1.4305
Installation method:
Rivet / press in
Product group:
Miscellaneous
RoHS conformal:
Material:
Stainless steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)