DIN 936

Hexagon nuts

low form | regular thread
Flange/washer: without flange | Thread type: Metric thread | Force application: Hexagon head | Material: Steel 17 H | Installation method: Screw into place with tool | Surface: zinc-plated | Product group: Nuts
Diameter (d)
M8
M10
M12
M14
M16
M18
M20
M22
M24
M27
Packaging unit (pcs.)
25
50
100
200
250
500
1000
For further information please contact us.
Standard has been withdrawn without replacement
DIN 936 | steel | 17 H | zinc-plated | Cr(VI) - free | metric thread

Note: Standard has been withdrawn without replacement
Material version:
17 H
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon head
Material:
Steel 17 H
Installation method:
Screw into place with tool
Surface:
zinc-plated
Product type:
without locking element
Product group:
Nuts
RoHS conformal:
Material:
Steel
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)