DIN 936

Hexagon nuts

low form | regular thread
Flange/washer: without flange | Thread type: Metric thread | Force application: Hexagon head | Material: Stainless steel A2 | Installation method: Screw into place with tool | Product group: Nuts
Diameter (d)
M8
M10
M12
M16
M20
M27
M30
Packaging unit (pcs.)
25
100
200
500
1000
For further information please contact us.
Standard has been withdrawn without replacement
DIN 936 | stainless steel | A2 | Cr(VI) - free | metric thread

Note: Standard has been withdrawn without replacement
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon head
Material:
Stainless steel A2
Installation method:
Screw into place with tool
Product type:
without locking element
Product group:
Nuts
RoHS conformal:
Material:
Stainless steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)