DIN 936

Hexagon nuts

low form | metric fine thread
Flange/washer: without flange | Thread type: Metric fine thread | Force application: Hexagon head | Material: Steel 17 H | Installation method: Screw into place with tool | Surface: bright | Product group: Nuts
Diameter (d)
M10 x 1
M14 x 1.5
M20 x 1.5
M22 x 1.5
M24 x 2
Packaging unit (pcs.)
50
100
250
500
For further information please contact us.
Standard has been withdrawn without replacement
DIN 936 | steel | 17 H | bright | Cr(VI) - free | metric fine thread

Note: Standard has been withdrawn without replacement
Material version:
17 H
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric fine thread
Force application:
Hexagon head
Material:
Steel 17 H
Installation method:
Screw into place with tool
Surface:
bright
Product type:
without locking element
Product group:
Nuts
RoHS conformal:
Material:
Steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)