DIN 985
similar to ISO 10511

Hexagon nuts

self-locking | with clamping part | non-metallic insert | low form
Flange/washer: without flange | Thread type: Metric thread | Force application: Hexagon head | Material: Steel 08 | Installation method: Screw into place with tool | Surface: zinc-plated | Product group: Nuts
similar to ISO 10511 | DIN standard has been withdrawn
DIN 985 | steel | 8 | zinc plated | Cr (VI) - free | metric thread

Note: Similar to ISO 10511 | DIN standard has been withdrawn | changed nut height and widths


The hexagon nuts with clamping part are self-locking nuts with plastic insert. You do not need to store and assemble additional elements such as washers or spring washers. On one of the two end faces, a polyamide ring-shaped clamping part is firmly attached and cannot be accidentally forgotten. The plastic insert has a reliable clamping effect when fastening the nut. The multiple use of the hexagonal nut is not intended.

advantages:
• Reliable securing by clamping action of the polyamide insert
• Firmly integrated clamping part
• Inadvertent forgetting impossible
Material version:
08
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon head
Material:
Steel 08
Installation method:
Screw into place with tool
Surface:
zinc-plated
Application:
Joining by bolt, joining by stud
Product type:
with locking element
Product group:
Nuts
RoHS conformal:
Material:
Steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024