DIN 985
similar to ISO 10511

Hexagon nuts

self-locking | with clamping part | non-metallic insert | low form
Thread type: Metric thread | Force application: Hexagon head | Material: Stainless steel A4 | Product group: Nuts
Diameter (d)
M3
M4
M5
M6
M8
M10
M12
M14
M16
M20
Packaging unit (pcs.)
50
100
200
500
1000
For further information please contact us.
similar to ISO 10511 | DIN standard has been withdrawn
DIN 985 | stainless steel | A4 | Cr (VI) - free | metric thread

Note: Similar to ISO 10511 | DIN standard has been withdrawn | changed nut height and wrench width


The hexagon nuts with clamping part are self-locking nuts with plastic insert. You do not need to store and assemble additional elements such as washers or spring washers. On one of the two end faces, a polyamide ring-shaped clamping part is firmly attached and cannot be accidentally forgotten. The plastic insert has a reliable clamping effect when fastening the nut. The multiple use of the hexagonal nut is not intended.

advantages:
• Reliable securing by clamping action of the polyamide insert
• Firmly integrated clamping part
• Inadvertent forgetting impossible
Material version:
A4
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon head
Material:
Stainless steel A4
Application:
Joining by bolt, joining by stud
Product type:
with locking element
Product group:
Nuts
RoHS conformal:
Material:
Stainless steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)