DIN 985
similar to ISO 10511

Hexagon nuts

self-locking | with clamping part | non-metallic insert | low form
Flange/washer: without flange | Thread type: Metric thread | Force application: Hexagon head | Material: Steel 010 | Installation method: Screw into place with tool | Surface: zinc-plated | Product group: Nuts
Diameter (d)
M5
M6
M8
M10
M12
M14
M16
M18
M20
M24
M30
Packaging unit (pcs.)
25
50
100
200
500
1000
For further information please contact us.
similar to ISO 10511 | DIN standard has been withdrawn
DIN 985 | steel | 10 | zinc plated | Cr (VI) - free | metric thread

Note: Similar to ISO 10511 | DIN standard has been withdrawn | changed nut height and widths


The hexagon nuts with clamping part are self-locking nuts with plastic insert. You do not need to store and assemble additional elements such as washers or spring washers. On one of the two end faces, a polyamide ring-shaped clamping part is firmly attached and cannot be accidentally forgotten. The plastic insert has a reliable clamping effect when fastening the nut. The multiple use of the hexagonal nut is not intended.

advantages:
• Reliable securing by clamping action of the polyamide insert
• Firmly integrated clamping part
• inadvertent forgetting impossible
Material version:
010
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon head
Material:
Steel 010
Installation method:
Screw into place with tool
Surface:
zinc-plated
Application:
Joining by bolt, joining by stud
Product type:
with locking element
Product group:
Nuts
RoHS conformal:
Material:
Steel
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024