B 53070

Locking washers

form S
Material: Spring steel | Surface: blackened | Product group: Washers
Diameter (d)
3
4
5
6
8
10
12
14
16
20
22
24
27
Packaging unit (pcs.)
100
250
500
1000
6000
For further information please contact us.
Böllhoff standard 53070 | spring steel | blackened | Cr (VI) - free

Locking washers are retaining elements shaped like a cup spring. They have helical teeth on the upper and lower side. Placed under the head of the bolt or under the nut, the force is distributed over a larger area and preserves the surface of the component. Friction is optimized. By embossing the helical teeth into the mating part, a reliable form fit is achieved. Depending on the application, in addition to the preload force, the securing of the connection against automatic loosening is to be considered

Advantages:
• Optimized force connection
• Reliable form fit due to helical toothing
• Protection of the component surface
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Spring steel
Surface:
blackened
Application:
Joining by bolt, joining by stud, joining by screw
Product group:
Washers
RoHS conformal:
Material:
Spring steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02