B 53070

Lock washers

Form S | reinforced
Material: Spring steel | Surface: mechanically zinc-plated | Product group: Washers
Diameter (d)
5
6
8
10
12
14
16
18
20
24
27
Packaging unit (pcs.)
100
250
500
1000
For further information please contact us.
Böllhoff standard 53070 | Reinforced | Spring steel | Zinc-plated mechanically | Cr(VI) - free

Locking washers are locking elements shaped like a disc spring. They have helical toothing on the upper and lower side. When the washer is placed under the head of the screw or under the nut, the force is distributed over a larger area and protects the surface of the component. The force connection is optimised. The helical teeth bite into the mating surface, creating a reliable form fit. In addition to the preload force, it may be necessary to consider securing the connection against unscrewing itself and coming loose, depending on the application.

Benefits:
• optimised force connection
• reliable form fit due to helical toothing
• protection of the component surface
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Spring steel
Surface:
mechanically zinc-plated
Application:
Joining by bolt, joining by stud, joining by screw
Product type:
Resilient washer, spring washers
Product group:
Washers
RoHS conformal:
Material:
Spring steel