DIN 128

Spring washers

form A | curved
Material: Spring steel | Surface: bright | Product group: Washers
Diameter (d)
3
4
5
6
8
10
12
14
16
20
24
Packaging unit (pcs.)
100
250
500
1000
For further information please contact us.
Standard has been withdrawn without replacement
DIN 128 | steel | spring steel | bright | Cr(VI) - free | also suitable for left-handed threads

Note: Norm has been withdrawn without replacement
Cr(VI) Note:
Cr(VI)-free
Form:
Ring (open)
Risk hydrogen embrittlement:
Material:
Spring steel
Surface:
bright
Product type:
Resilient washer, spring washers
Product group:
Washers
RoHS conformal:
Material:
Spring steel
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)