DIN 128

Spring washers

form A | curved
Material: Stainless steel A4 | Product group: Washers
Diameter (d)
3
3.5
4
5
6
8
10
12
14
16
18
20
22
24
Packingunit (pcs.)
100
250
500
1000
For further information please contact us.
Standard has been withdrawn without replacement
DIN 128 | stainless steel | A4 | Cr(VI) - free | also suitable for left-handed threads

Note: Norm has been withdrawn without replacement
Material version:
A4
Cr(VI) Note:
Cr(VI)-free
Form:
Ring (open)
Risk hydrogen embrittlement:
Material:
Stainless steel A4
Product group:
Washers
RoHS conformal:
Material:
Stainless steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)