DIN 137 B

Spring washers

form B | waved
Material: Spring steel | Surface: zinc-plated | Product group: Washers
Diameter (d)
3
3.5
4
5
6
7
8
10
12
14
16
20
24
33
Packaging unit (pcs.)
50
100
250
500
1000
For further information please contact us.
Standard has been withdrawn without replacement
DIN 137 B | steel | spring steel | zinc-plated | Cr(VI) - free

Note: Norm has been withdrawn without replacement | see alternatives under washers with locking functions
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Spring steel
Surface:
zinc-plated
Product type:
Resilient washer, spring washers
Product group:
Washers
RoHS conformal:
Material:
Spring steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)