DIN 137 B

Spring washers

form B | waved
Material: Spring steel | Surface: mechanically zinc-plated | Product group: Washers
Diameter (d)
5
8
14
24
30
36
Packaging unit (pcs.)
50
100
500
1000
For further information please contact us.
Standard has been withdrawn without replacement
DIN 137 B | steel | spring steel | mechanically zinc-plated | Cr(VI) - free

Note: Norm has been withdrawn without replacement | see alternatives under washers with locking functions
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Spring steel
Surface:
mechanically zinc-plated
Product type:
Resilient washer, spring washers
Product group:
Washers
RoHS conformal:
Material:
Spring steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)