ISO 7093
similar to DIN 9021

Washers

with large outside diameter
Material: Stainless steel A2 | Product group: Washers
Diameter (d)
3
4
5
6
8
10
12
16
20
Packaging unit (pcs.)
100
200
1000
5000
For further information please contact us.
similar to DIN 9021 | DIN standard has been withdrawn
ISO 7093 | Washers with large outside diameter | Stainless steel A2 | Cr(VI) - free
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Stainless steel A2
Product type:
Flat washers
Product group:
Washers
RoHS conformal:
Material:
Stainless steel