ISO 7093
similar to DIN 9021

Washers

with large outside diameter
Material: Steel 300 HV | Surface: zinc-plated | Product group: Washers
Diameter (d)
4
5
6
8
10
12
Packaging unit (pcs.)
100
200
500
1000
For further information please contact us.
similar to DIN 9021 | DIN standard has been withdrawn
ISO 7093 | Washers with large outside diameter | Steel 300 HV | zinc-plated | Cr(VI) - free
Material version:
300 HV
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Steel 300 HV
Surface:
zinc-plated
Product type:
Flat washers
Product group:
Washers
RoHS conformal:
Material:
Steel