Art.no.: 41605400000/10
E-S 410 electrical installation tool to easily and economically install HELICOIL® Plus thread inserts.
The following sizes can be processed:
• M4 to M10
• UNC 8-32 to UNC 3/8"-16
• UNF 8-36 to UNF 3/8"-24
Note:
• Processing with installation mandrels (to be ordered separately)
Properties:
• Idle speed 1,200 rpm (continuously adjustable)
• Automatic reversal of the direction of rotation when the screw-in depth is reached
• Torque: 0.9 Nm–3 Nm (continuously adjustable at the control unit)
• Tool holder: quick-change chuck 1/4" hexagon socket with radial bearing for installation mandrel
• Weight: 0.57 kg
Delivery scope:
• Straight screwdriver with quick-change chuck
• Speed control with ramp control on the control unit, type EDU 2AE
• Case
The following sizes can be processed:
• M4 to M10
• UNC 8-32 to UNC 3/8"-16
• UNF 8-36 to UNF 3/8"-24
Note:
• Processing with installation mandrels (to be ordered separately)
Properties:
• Idle speed 1,200 rpm (continuously adjustable)
• Automatic reversal of the direction of rotation when the screw-in depth is reached
• Torque: 0.9 Nm–3 Nm (continuously adjustable at the control unit)
• Tool holder: quick-change chuck 1/4" hexagon socket with radial bearing for installation mandrel
• Weight: 0.57 kg
Delivery scope:
• Straight screwdriver with quick-change chuck
• Speed control with ramp control on the control unit, type EDU 2AE
• Case
Diameter (d):
M 4 - M 10
Weight g:
570
Packingunit (pcs.):
1
Product group:
Tools
Product type:
E-S 410
Product Guide: 360° Joining Technology
HELICOIL® Plus: Thread technology for high-strength fastenings
– metric threads