Battery power pack installation tool

for processing HELICOIL® Plus M 8 - M 24; UNC 5/16"-18 - UNC 1/2"-13; UNF 5/16"-24 - UNF 1/2"-20 with installation mandrel (which has to be ordered separately)
Product group: Accessories | Product type: B-S 824
Packingunit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 41603500000/10
Art.no.: 41603500000/10
B-S 824 electrical installation tool to easily and economically install HELICOIL® Plus thread inserts.

The following sizes can be processed:
• M7 to M24
• UNC 5/16"-18 to UNC 1/2"-13
• UNF 5/16"-24 to UNF 1/2"-20

Note:
• Processing with installation mandrels (to be ordered separately)

Properties:
• Idle speed: speed 1/stepless 65–450 rpm, reversible | speed 2/stepless 200–1,450 rpm, reversible
• Torque: adjustable in 19 steps 1–6.9 Nm/31.9 Nm max.
• Tool holder: three-jaw chuck 1.0–13 mm
• Battery life approx. 45 min
• Weight incl. battery: 2.0 kg

Delivery scope:
• Cordless gun screwdriver
• 2 pieces battery pack 15.6 V, 3 Ah
• Quick charger
• Case
Diameter (d):
M7-M24 ; UNC 5/16"-24 - UNC 1/2"-13 ; UNF 5/16"-24 - UNF 1/2-20
Weight g:
2000
Packingunit (pcs.):
1
Product group:
Accessories
Product type:
B-S 824

HELICOIL® Plus: Thread technology for high-strength fastenings – metric threads
PDF
ENG
0100/16.02
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024