HELICOIL® Tangfree installation mandrels with depth stop

for HELICOIL® Tangfree Screwlock
Thread type: UNF | Product group: Tools
Diameter (d)
UNF 10-32
Pitch (P)
0,79
Packaging unit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 51604369702/10
Art.no.: 51604369702/10
HELICOIL® Tangfree installation mandrel to process HELICOIL® Tangfree Screwlock coil thread inserts with a UNF thread. Compatible with the hexagon socket of HELICOIL® Plus installation tools.

Suited for:
• E-S 206 and E-S 410 electrical installation tools
• P-S 412 and P-S 1216 pneumatic installation tools

Properties:
• 1/4" hex drive
• With depth stop

Delivery scope:
• Installation mandrel
• Telescopic sleeve
• Tool for blade change
• Operating instructions
• Packaging
Diameter (d):
UNF 10-32
ECLASS 7.1:
21019104
Nominal length t2:
4,8
Pitch (P):
0,79
Packaging unit (pcs.):
1
Thread type:
UNF
Product type:
Installation tool
Product group:
Tools
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
PDF
ENG
0100/24-V1-EN
HELICOIL® Tangfree: The tangfree coil thread insert for high-strength threads
PDF
ENG
0150/19-V1-GB (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
HELICOIL® Plus: Thread technology for high-strength fastenings - imperial threads
PDF
ENG
0101/15.02