HELICOIL® Tangfree installation mandrels with depth stop

for HELICOIL® Tangfree Free Running
Thread type: UNF | Product group: Tools
Diameter (d)
UNF 10-32
Pitch (P)
0.79
Technical information
complete installation tool with accessories
Packaging unit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 51604369700/10
Art.no.: 51604369700/10
HELICOIL® Tangfree installation mandrel to process HELICOIL® Tangfree Free Running coil thread inserts with UNF thread. Compatible with the hexagon socket of HELICOIL® Plus installation tools.

Suited for:
• E-S 206 and E-S 410 electrical installation tools
• P-S 412 and P-S 1216 pneumatic installation tools

Properties:
• 1/4" hex drive
• With depth stop
Diameter (d):
UNF 10-32
ECLASS 7.1:
21019104
Nominal length t2:
4.8
Pitch (P):
0.79
Packaging unit (pcs.):
1
Technical information:
complete installation tool with accessories
Thread type:
UNF
Product type:
Installation tool
Product group:
Tools
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
PDF
ENG
0100/24-V1-EN
HELICOIL® Plus: Thread technology for high-strength fastenings - imperial threads
PDF
ENG
0101/15.02
HELICOIL® Tangfree: The tangfree coil thread insert for high-strength threads
PDF
ENG
0150/19-V1-GB (WBH)
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024