Quick charger

for battery power pack installation tool
Product group: Accessories | Product type: B-S 206
Packaging unit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 41604300300/10
Art.no.: 41604300300/10
Fast charging of the battery for the B-S 206 installation tool to perfectly match the device.
Diameter (d):
M 2.5 - M 6
ECLASS 7.1:
21059201
Packaging unit (pcs.):
1
Product type:
Quick charger
Product group:
Accessories
Product type:
B-S 206

HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
PDF
ENG
0100/24-V1-EN
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)